IESNA:LM-63-2002
[TEST]P1559656
[MORE]REPORT IS SCALED FROM IESNA LM-79-08 TEST DATA (-, G2-2509-540-37)
[TESTLAB]Cooper Lighting Solutions
[ISSUEDATE]9/2/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122RDP-S865D927-4F0-1E-UDD-FLG-S
[LUMINAIRE]DEFINE 2 LED LUMINAIRE
[MORE]CORE LIGHT ENGINE
[MORE]DOWNLIGHT 865 LUMENS PER FOOT, WALL GRAZE, SILVER REGRESSED HOUSING
[MORE]UPLIGHT OFF
[LAMP]2700K CCT, 90 CRI LEDS
[_DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Classroom, Commercial, Corridor, Educational, Entertainment, Gymnasium, Hospitality, Hotel, Office, Retail, Ambient, Decorative, Direct - Indirect, Linear, Task
[_SEARCH_MOUNTING] SUSPENDED, SURFACE
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS] 1744
TILT=NONE
1 -1 1 37 37 1 1 0.14 4 0
1 1 35.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 10 20 30 40 50 60 70 80 90
100 110 120 130 140 150 160 170 180 190
200 210 220 230 240 250 260 270 280 290
300 310 320 330 340 350 360
1777.4 1762.8 1754 1736.7 1720.4 1701.7 1670.5 1631.7 1602.3 1568.9
1512.8 1443.3 1389.6 1327.7 1225.7 1106.8 1022.1 939 817.5 704.1
637.3 573.7 489.7 413.9 367.5 324.3 265.7 215.6 182.2 152.9
114 77.4 57 39.1 16.3 4.1 0
1777.4 1774.7 1769.4 1739.7 1704.6 1650.7 1559.7 1468.2 1409.6 1353.8
1269.8 1186 1129 1070.7 978.6 879.6 811.2 746.3 651.4 563.1
509.7 459.5 390.6 329.6 291.5 256.3 207.8 165.3 137 112.4
79.2 50.4 36.2 24.4 10.4 2.6 0
1777.4 1786.7 1784.8 1742.7 1688.8 1599.8 1448.8 1304.8 1216.9 1138.6
1026.8 928.6 868.4 813.7 731.6 652.5 600.4 553.5 485.4 422.1
382.1 345.4 291.5 245.2 215.5 188.2 149.9 115 91.7 71.8
44.3 23.4 15.4 9.8 4.5 1.2 0
1777.4 1784.2 1765.2 1661.7 1568.1 1459.2 1289.5 1139.7 1050.9 971.4
860.6 766.8 709.2 658.2 584 515.4 471.7 433.1 377.3 326
292.8 264.3 221.2 184.9 161.9 140.1 108.6 78.9 61.8 47.4
27.8 14 8.8 5.6 3.1 0.8 0
1777.4 1777 1734 1552.8 1412.4 1288.7 1113.9 974 893.9 820.2
719.8 636.7 583.9 536.5 469.5 408.2 370.3 336.8 288.7 244.8
216.4 194.4 160.6 132.6 115.7 98.7 72.8 47.5 36.9 28.3
17.4 10.4 7 4.8 3.1 0.8 0
1777.4 1773.2 1698.9 1461.6 1298 1165.4 992.7 859.2 784 714.6
621.7 545.1 495.9 451.2 389.4 333.9 300 269.7 228.7 191.9
168.2 150.9 124 100.7 85.4 70.6 49.8 29.9 23.1 17.9
12 8.4 6.1 4.5 3.1 1 0
1777.4 1772.8 1660 1388.4 1224.7 1089.2 925.7 795.2 721.1 654.6
566 491.9 445.2 402.3 343.7 292.4 260.6 231.8 197.5 167.3
148.3 133.9 111.3 89.1 70.9 55.7 39.4 26.1 20.4 16.3
11.5 8 6.1 4.5 3.1 1.4 0
1777.4 1772.9 1627.4 1325.8 1161.8 1025.2 869.1 740.9 668.1 604.4
519.6 447 402.3 360.7 304.9 257.1 227.4 200.7 171.9 147.1
132 119.7 100.2 78 58.1 43.6 30.9 22.8 18 14.8
11 7.6 6 4.4 2.9 1.5 0
1777.4 1774.4 1613.9 1295.6 1130.1 997.9 843.8 715.7 645.1 583.9
501.1 427.2 382.9 340.9 286.9 240.7 212.4 190.2 163.3 140.2
126.6 113.9 93.9 68.1 50.4 39.5 28.2 21.1 16.6 13.8
10.1 7.2 5.5 3.9 2.5 1.2 0
1777.4 1775.8 1600.3 1265.4 1098.4 970.6 818.5 690.4 622 563.4
482.5 407.4 363.4 321.1 268.8 224.4 197.5 179.6 154.7 133.4
121.1 108.1 87.5 58.2 42.8 35.4 25.5 19.3 15.3 12.8
9.2 6.7 5.1 3.5 2 0.8 0
1777.4 1774.4 1613.9 1295.6 1130.1 997.9 843.8 715.7 645.1 583.9
501.1 427.2 382.9 340.9 286.9 240.7 212.4 190.2 163.3 140.2
126.6 113.9 93.9 68.1 50.4 39.5 28.2 21.1 16.6 13.8
10.1 7.2 5.5 3.9 2.5 1.2 0
1777.4 1772.9 1627.4 1325.8 1161.8 1025.2 869.1 740.9 668.1 604.4
519.6 447 402.3 360.7 304.9 257.1 227.4 200.7 171.9 147.1
132 119.7 100.2 78 58.1 43.6 30.9 22.8 18 14.8
11 7.6 6 4.4 2.9 1.5 0
1777.4 1772.8 1660 1388.4 1224.7 1089.2 925.7 795.2 721.1 654.6
566 491.9 445.2 402.3 343.7 292.4 260.6 231.8 197.5 167.3
148.3 133.9 111.3 89.1 70.9 55.7 39.4 26.1 20.4 16.3
11.5 8 6.1 4.5 3.1 1.4 0
1777.4 1773.2 1698.9 1461.6 1298 1165.4 992.7 859.2 784 714.6
621.7 545.1 495.9 451.2 389.4 333.9 300 269.7 228.7 191.9
168.2 150.9 124 100.7 85.4 70.6 49.8 29.9 23.1 17.9
12 8.4 6.1 4.5 3.1 1 0
1777.4 1777 1734 1552.8 1412.4 1288.7 1113.9 974 893.9 820.2
719.8 636.7 583.9 536.5 469.5 408.2 370.3 336.8 288.7 244.8
216.4 194.4 160.6 132.6 115.7 98.7 72.8 47.5 36.9 28.3
17.4 10.4 7 4.8 3.1 0.8 0
1777.4 1784.2 1765.2 1661.7 1568.1 1459.2 1289.5 1139.7 1050.9 971.4
860.6 766.8 709.2 658.2 584 515.4 471.7 433.1 377.3 326
292.8 264.3 221.2 184.9 161.9 140.1 108.6 78.9 61.8 47.4
27.8 14 8.8 5.6 3.1 0.8 0
1777.4 1786.7 1784.8 1742.7 1688.8 1599.8 1448.8 1304.8 1216.9 1138.6
1026.8 928.6 868.4 813.7 731.6 652.5 600.4 553.5 485.4 422.1
382.1 345.4 291.5 245.2 215.5 188.2 149.9 115 91.7 71.8
44.3 23.4 15.4 9.8 4.5 1.2 0
1777.4 1774.7 1769.4 1739.7 1704.6 1650.7 1559.7 1468.2 1409.6 1353.8
1269.8 1186 1129 1070.7 978.6 879.6 811.2 746.3 651.4 563.1
509.7 459.5 390.6 329.6 291.5 256.3 207.8 165.3 137 112.4
79.2 50.4 36.2 24.4 10.4 2.6 0
1777.4 1762.8 1754 1736.7 1720.4 1701.7 1670.5 1631.7 1602.3 1568.9
1512.8 1443.3 1389.6 1327.7 1225.7 1106.8 1022.1 939 817.5 704.1
637.3 573.7 489.7 413.9 367.5 324.3 265.7 215.6 182.2 152.9
114 77.4 57 39.1 16.3 4.1 0
1777.4 1774.7 1769.4 1739.7 1704.6 1650.7 1559.7 1468.2 1409.6 1353.8
1269.8 1186 1129 1070.7 978.6 879.6 811.2 746.3 651.4 563.1
509.7 459.5 390.6 329.6 291.5 256.3 207.8 165.3 137 112.4
79.2 50.4 36.2 24.4 10.4 2.6 0
1777.4 1786.7 1784.8 1742.7 1688.8 1599.8 1448.8 1304.8 1216.9 1138.6
1026.8 928.6 868.4 813.7 731.6 652.5 600.4 553.5 485.4 422.1
382.1 345.4 291.5 245.2 215.5 188.2 149.9 115 91.7 71.8
44.3 23.4 15.4 9.8 4.5 1.2 0
1777.4 1784.2 1765.2 1661.7 1568.1 1459.2 1289.5 1139.7 1050.9 971.4
860.6 766.8 709.2 658.2 584 515.4 471.7 433.1 377.3 326
292.8 264.3 221.2 184.9 161.9 140.1 108.6 78.9 61.8 47.4
27.8 14 8.8 5.6 3.1 0.8 0
1777.4 1777 1734 1552.8 1412.4 1288.7 1113.9 974 893.9 820.2
719.8 636.7 583.9 536.5 469.5 408.2 370.3 336.8 288.7 244.8
216.4 194.4 160.6 132.6 115.7 98.7 72.8 47.5 36.9 28.3
17.4 10.4 7 4.8 3.1 0.8 0
1777.4 1773.2 1698.9 1461.6 1298 1165.4 992.7 859.2 784 714.6
621.7 545.1 495.9 451.2 389.4 333.9 300 269.7 228.7 191.9
168.2 150.9 124 100.7 85.4 70.6 49.8 29.9 23.1 17.9
12 8.4 6.1 4.5 3.1 1 0
1777.4 1772.8 1660 1388.4 1224.7 1089.2 925.7 795.2 721.1 654.6
566 491.9 445.2 402.3 343.7 292.4 260.6 231.8 197.5 167.3
148.3 133.9 111.3 89.1 70.9 55.7 39.4 26.1 20.4 16.3
11.5 8 6.1 4.5 3.1 1.4 0
1777.4 1772.9 1627.4 1325.8 1161.8 1025.2 869.1 740.9 668.1 604.4
519.6 447 402.3 360.7 304.9 257.1 227.4 200.7 171.9 147.1
132 119.7 100.2 78 58.1 43.6 30.9 22.8 18 14.8
11 7.6 6 4.4 2.9 1.5 0
1777.4 1774.4 1613.9 1295.6 1130.1 997.9 843.8 715.7 645.1 583.9
501.1 427.2 382.9 340.9 286.9 240.7 212.4 190.2 163.3 140.2
126.6 113.9 93.9 68.1 50.4 39.5 28.2 21.1 16.6 13.8
10.1 7.2 5.5 3.9 2.5 1.2 0
1777.4 1775.8 1600.3 1265.4 1098.4 970.6 818.5 690.4 622 563.4
482.5 407.4 363.4 321.1 268.8 224.4 197.5 179.6 154.7 133.4
121.1 108.1 87.5 58.2 42.8 35.4 25.5 19.3 15.3 12.8
9.2 6.7 5.1 3.5 2 0.8 0
1777.4 1774.4 1613.9 1295.6 1130.1 997.9 843.8 715.7 645.1 583.9
501.1 427.2 382.9 340.9 286.9 240.7 212.4 190.2 163.3 140.2
126.6 113.9 93.9 68.1 50.4 39.5 28.2 21.1 16.6 13.8
10.1 7.2 5.5 3.9 2.5 1.2 0
1777.4 1772.9 1627.4 1325.8 1161.8 1025.2 869.1 740.9 668.1 604.4
519.6 447 402.3 360.7 304.9 257.1 227.4 200.7 171.9 147.1
132 119.7 100.2 78 58.1 43.6 30.9 22.8 18 14.8
11 7.6 6 4.4 2.9 1.5 0
1777.4 1772.8 1660 1388.4 1224.7 1089.2 925.7 795.2 721.1 654.6
566 491.9 445.2 402.3 343.7 292.4 260.6 231.8 197.5 167.3
148.3 133.9 111.3 89.1 70.9 55.7 39.4 26.1 20.4 16.3
11.5 8 6.1 4.5 3.1 1.4 0
1777.4 1773.2 1698.9 1461.6 1298 1165.4 992.7 859.2 784 714.6
621.7 545.1 495.9 451.2 389.4 333.9 300 269.7 228.7 191.9
168.2 150.9 124 100.7 85.4 70.6 49.8 29.9 23.1 17.9
12 8.4 6.1 4.5 3.1 1 0
1777.4 1777 1734 1552.8 1412.4 1288.7 1113.9 974 893.9 820.2
719.8 636.7 583.9 536.5 469.5 408.2 370.3 336.8 288.7 244.8
216.4 194.4 160.6 132.6 115.7 98.7 72.8 47.5 36.9 28.3
17.4 10.4 7 4.8 3.1 0.8 0
1777.4 1784.2 1765.2 1661.7 1568.1 1459.2 1289.5 1139.7 1050.9 971.4
860.6 766.8 709.2 658.2 584 515.4 471.7 433.1 377.3 326
292.8 264.3 221.2 184.9 161.9 140.1 108.6 78.9 61.8 47.4
27.8 14 8.8 5.6 3.1 0.8 0
1777.4 1786.7 1784.8 1742.7 1688.8 1599.8 1448.8 1304.8 1216.9 1138.6
1026.8 928.6 868.4 813.7 731.6 652.5 600.4 553.5 485.4 422.1
382.1 345.4 291.5 245.2 215.5 188.2 149.9 115 91.7 71.8
44.3 23.4 15.4 9.8 4.5 1.2 0
1777.4 1774.7 1769.4 1739.7 1704.6 1650.7 1559.7 1468.2 1409.6 1353.8
1269.8 1186 1129 1070.7 978.6 879.6 811.2 746.3 651.4 563.1
509.7 459.5 390.6 329.6 291.5 256.3 207.8 165.3 137 112.4
79.2 50.4 36.2 24.4 10.4 2.6 0
1777.4 1762.8 1754 1736.7 1720.4 1701.7 1670.5 1631.7 1602.3 1568.9
1512.8 1443.3 1389.6 1327.7 1225.7 1106.8 1022.1 939 817.5 704.1
637.3 573.7 489.7 413.9 367.5 324.3 265.7 215.6 182.2 152.9
114 77.4 57 39.1 16.3 4.1 0
